Product added to the list successfully!!!

Myrius 16A Switch 1 Way 1M White
Myrius 16A Switch 1 Way 1M White
Myrius 16A Switch 1 Way 1M White

Myrius 16A Switch 1 Way 1M White 679209

  • Number of modules["1"]
  • Pack["0\/20\/200"]

320

Product Features

  • Single module mechanisms

  • 1 module 22.5 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact

  • Captive 'never to loose screws'

  • Tunnel terminal preventing screwdrivers from slipping

  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism

  • The latest IS 3854:1997

  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks

  • Sockets are shuttered for child's safety against electric shocks