Arteor- Square - Champagne mechanism- 250 V AC Switch - 40 A-DP - 1 way
with indicator - fits on1/2 module box574819
- Number of modules["1900-01-01 00:00:00"]
- Pack["1900-01-01 00:00:00"]
Product Features
- Two module mechanisms
- 2 modules 45 x 45 mm
Main Features
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Life of LED is 50000 burning hours. Consumes 0.76W
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for child's safety against electric shocks