Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmers - square version, fan regulators
Arteor - Light dimmer 60 - 400 W
573462
Pack
["10\/100"]
Colour
["White"]
1344
-
+
Add To List
Characteristics
Product Features
60 - 400 W - 240 V
With "OFF" and gradual dimming
For incandescent and halogen lamps
2 modules 45 x 45 mm
Download Documents
Technical Document
Email
All
Arteor - Light dimmer 60 - 400 W
Arteor dimmers technical
Related Products
Arteor - Resistive/inductive loads touch dimmers
Arteor - Leading/trailing edge dimmers
Arteor - Universal dimmers
Arteor - Rotary dimmer
Arteor - Resistive/inductive loads touch dimmers
Arteor - Leading/trailing edge dimmers
Arteor - Universal dimmers
Arteor - Light dimmer 60 - 400 W
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit